Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.960 |
| A dimension MM | 75.180 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 51.000 |
| Catalog Item | 220516-20-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.000 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -24 |
| Inside diameter IN | 1.355 |
| Inside diameter MM | 34.410 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.966 |
| Product length mm | 75.340 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | FJ Series |