Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.702 |
| A dimension MM | 43.230 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 220516-4-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -5 |
| Inside diameter IN | 0.241 |
| Inside diameter MM | 6.130 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.702 |
| Product length mm | 43.231 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | FJ Series |