Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.466 |
| A dimension MM | 62.480 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 220516-8-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.010 |
| Hex size 1 MM | 25.654 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 0.790 |
| Hose cut off factor MM | 20.066 |
| Hose size | -10 |
| Inside diameter IN | 0.515 |
| Inside diameter MM | 13.080 |
| Product material | Carbon steel |
| Series | FJ Series |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)