Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.506 |
| A dimension MM | 38.250 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Catalog Item | 220525-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -5 |
| Inside diameter IN | 0.305 |
| Inside diameter MM | 7.740 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.506 |
| Product length mm | 38.252 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | FJ Series |