Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.599 |
| A dimension MM | 40.610 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 220525-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.365 |
| Inside diameter MM | 9.270 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.599 |
| Product length mm | 40.615 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | FJ Series |