Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.976 |
| A dimension MM | 50.190 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 220538-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End type 1 | Male ORB Adjustable ISO11926-3 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.051 |
| Hose cut off factor MM | 26.700 |
| Hose size | -6 |
| Inside diameter IN | 0.289 |
| Inside diameter MM | 7.350 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.976 |
| Product length mm | 50.190 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Series | FJ Series |