Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.418 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 22615-04-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.770 |
| Hose cut off factor MM | 19.558 |
| Hose size | -6 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product length in | 1.670 |
| Product length mm | 42.418 |
| Series | Winner 2-Piece |
| Thread sealant | No |