Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.146 |
| A dimension MM | 54.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 22695-04-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.437 |
| Drop dimension MM | 36.50 |
| End size 1 | -4 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.244 |
| Hose cut off factor MM | 31.600 |
| Hose size | -6 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.900 |
| Product height in | 1.437 |
| Product height mm | 36.500 |
| Product length in | 2.146 |
| Product length mm | 54.500 |
| Product material | Carbon steel |
| Product width in | 0.591 |
| Product width mm | 15.000 |
| Series | Winner 2-Piece |
| Thread sealant | No |