Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.803 |
| A dimension MM | 45.796 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 22906P-406 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.803 |
| Product length mm | 45.796 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 229 P |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522679688 |