Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.963 |
| A dimension MM | 49.860 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 22908P-408 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -8 |
| Inside diameter IN | 0.344 |
| Inside diameter MM | 8.738 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.077 |
| Product length mm | 52.750 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 229 P |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522585507 |