Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 22910P-C00 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | H059H229 H239 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Hose size | -10 |
| Inside diameter IN | 0.975 |
| Inside diameter MM | 24.765 |
| Product height in | 1.050 |
| Product height mm | 26.670 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product width in | 1.050 |
| Product width mm | 26.670 |
| Series | 229 P |
| Thread sealant | No |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789320049 |