Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.470 |
| A dimension MM | 88.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2401-12S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.259 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.921 |
| Hose cut off factor MM | 48.800 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.470 |
| Product length mm | 88.138 |
| Product material | Carbon steel |
| Product width in | 1.440 |
| Product width mm | 36.576 |
| Reusable socket hex IN | 1.250 |
| Reusable socket hex MM | 32.000 |
| Thread size 1 | 1 1/16-14 UN |
