Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.224 |
| Brand | Danfoss |
| Catalog Item | 2401-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 5 IN | 0.563 |
| Hex size 5 MM | 14.3 |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Hose size | -4 |
| Inside diameter IN | 0.1300 |
| Inside diameter MM | 3.3020 |
| Item type | Adapter-straight |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.921 |
| Product length mm | 48.800 |
| Product material | Brass |
| Product serial name | 2401 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Series | FJ Series |
