Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.923 |
| A dimension MM | 48.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2401-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.236 |
| Hose cut off factor MM | 31.400 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product material | Carbon steel |
| Product width in | 0.650 |
| Product width mm | 16.510 |
| Thread size 1 | 7/16-20 UNF |
