Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2401-6S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.100 |
| Inside diameter IN | 0.224 |
| Inside diameter MM | 5.700 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Reusable socket hex IN | 0.813 |
| Reusable socket hex MM | 21.000 |
| Thread size 1 | 5/8-18 UNF |
