Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.748 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.844 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
![Hose Fittings 2402-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213822%2FID432878211983-0101_preview.jpg&w=1920&q=75)