Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.780 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -5 |
| End type 1 | Male 45 degree flare |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 29.972 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.310 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |