Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.215 |
| A dimension MM | 56.261 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2402-6S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End Type 1 | Male 45 degree flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.098 |
| Inside diameter IN | 0.221 |
| Inside diameter MM | 5.613 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 5/8-18 UNF |
![Hose Fittings 2402-S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213819%2FID432878196978-0101_preview.jpg&w=1920&q=75)