Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.625 |
| A dimension MM | 66.675 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2402-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.620 |
| Product length mm | 66.548 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 2402-S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213819%2FID432878196978-0101_preview.jpg&w=1920&q=75)