Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.680 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2411-12-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.987 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.354 |
| Hose size | -10 |
| Inside diameter IN | 0.515 |
| Inside diameter MM | 13.080 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.180 |
| Product length mm | 80.772 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 3/4-14 NPTF |
