Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.100 |
A dimension MM | 78.740 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Reusable |
End size 1 | -16 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.500 |
Hex size 1 MM | 38.100 |
Hex size 2 IN | 1.500 |
Hex size 2 MM | 38.100 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.828 |
Product height in | 1.500 |
Product height mm | 38.100 |
Product length in | 3.100 |
Product length mm | 78.740 |
Product material | Carbon steel |
Product width in | 1.500 |
Product width mm | 38.100 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |