Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.640 |
A dimension MM | 67.056 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End size 1 | -6 |
End size 2 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.5 |
Hex size 2 IN | 0.690 |
Hex size 2 MM | 17.5 |
Hose cut off factor IN | 1.140 |
Hose cut off factor MM | 28.956 |
Hose size | -8 |
Inside diameter IN | 0.300 |
Inside diameter MM | 7.620 |
Product height in | 0.690 |
Product height mm | 17.526 |
Product length in | 2.640 |
Product length mm | 67.056 |
Product material | Carbon steel |
Product width in | 0.690 |
Product width mm | 17.526 mm |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working pressure max BAR | 400 |
Working pressure max PSI | 5800 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |