Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.944 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2411-6S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 9/16-18 UNF |
