Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.910 |
A dimension MM | 73.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Inside diameter IN | 0.390 |
Inside diameter MM | 9.900 |
Product height in | 0.960 |
Product height mm | 24.384 |
Product length in | 2.910 |
Product length mm | 73.914 |
Product material | Carbon steel |
Product width in | 0.880 |
Product width mm | 22.352 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working pressure max BAR | 360 |
Working pressure max PSI | 5300 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |