Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.352 |
| Brand | Danfoss |
| Catalog Item | 2411-8-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.790 |
| Hose cut off factor MM | 20.066 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.956 |
| Product height mm | 24.282 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 0.956 |
| Product width mm | 24.282 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
