Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.740 |
| A dimension MM | 69.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2411-8S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.740 |
| Product length mm | 69.596 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
