Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.437 |
| A dimension MM | 61.890 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 2412-4-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 33.782 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.140 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.437 |
| Product length mm | 61.900 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/4-18 NPTF |