Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.070 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24215-08-08XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.956 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | Winner 2-Piece |
| Thread sealant | No |