Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.068 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215-12-12LTZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.300 |
| Hose size | -12 |
| Inside diameter IN | 0.600 |
| Inside diameter MM | 15.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.992 |
| Product length mm | 75.997 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Thread size 1 | M36x2 |
