Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 62.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 40.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215-16-16TLTZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 34.800 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.500 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 3.051 |
| Product length mm | 77.495 |
| Product material | Carbon steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
