Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.400 |
A dimension MM | 61.200 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Construction Style | Crimp |
Drop dimension IN | 0.530 |
Drop dimension MM | 13.70 |
End size 1 | -6 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.870 |
Hex size 2 MM | 22.098 |
Hose cut off factor IN | 1.637 |
Hose cut off factor MM | 41.600 |
Hose size | -6 |
Inside diameter IN | 0.232 |
Inside diameter MM | 5.900 |
Product height in | 1.338 |
Product height mm | 33.985 |
Product length in | 3.366 |
Product length mm | 85.496 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 21.996 mm |
Thread sealant | No |
Thread size 1 | 11/16-16 UN |
Working pressure max bar | 621 |
Working pressure max psi | 9100 |