Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24245-0606H13LTCMZ |
| Construction Style | Crimp |
| Drop dimension IN | 0.510 |
| Drop dimension MM | 12.9 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -7 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
