Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.374 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24245-08-08H19CMXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.05 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | 100R5 Crimp |
| Thread sealant | No |