Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24245-0808H19LTCMZ |
| Construction Style | Crimp |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.1 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.260 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 3.170 |
| Product length mm | 80.518 |
| Product material | Carbon steel |
| Product width in | 0.770 |
| Product width mm | 19.558 |
