Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.662 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24245-10-12H20XY2 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.1 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.262 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 100R5 Crimp |
| Thread sealant | No |