Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.018 |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-04-04H21LTZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 21.0 |
| End connection hex size IN | 0.670 |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.100 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.500 |
| Product height in | 1.397 |
| Product height mm | 35.484 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
