Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.018 |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-04-04LTZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.610 |
| Drop dimension MM | 41.0 |
| End connection hex size IN | 0.670 |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.600 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.500 |
| Product height in | 2.185 |
| Product height mm | 55.499 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
