Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.204 |
| A dimension MM | 56.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-04-04XZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.83 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 2.204 |
| Product length mm | 55.982 |
| Product material | Carbon steel |
| Product width in | 0.501 |
| Product width mm | 12.725 |
| Series | 100R5 Crimp |
| Thread sealant | No |