Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-0808H36LTCMZ |
| Construction Style | Crimp |
| Drop dimension IN | 1.420 |
| Drop dimension MM | 36.1 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.672 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 2.230 |
| Product height mm | 56.642 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
