Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-1010H32LTCMZ |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.8 |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.038 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
