Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.580 |
| A dimension MM | 91.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.068 |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-12-12LTZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 3.030 |
| Drop dimension MM | 77.0 |
| End connection hex size IN | 1.420 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.000 |
| Hose cut off factor MM | 65.700 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 4.124 |
| Product height mm | 104.749 |
| Product length in | 4.291 |
| Product length mm | 108.991 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
