Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.240 |
| A dimension MM | 133.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-20-20H64WLTZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 64.0 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.940 |
| Hose cut off factor MM | 100.300 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.200 |
| Product height in | 2.519 |
| Product height mm | 64.000 |
| Product length in | 5.248 |
| Product length mm | 133.300 |
| Product material | Carbon steel |
| Product width in | 1.889 |
| Product width mm | 47.600 |