Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.830 |
| A dimension MM | 148.082 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-24-24WXZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.510 |
| Drop dimension MM | 114.55 |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.230 |
| Hose cut off factor MM | 107.442 |
| Hose size | -24 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 4.510 |
| Product height mm | 114.554 |
| Product length in | 5.830 |
| Product length mm | 148.082 |
| Product material | Carbon steel |
| Product width in | 1.910 |
| Product width mm | 48.514 |
| Series | 100R5 Crimp |
| Thread sealant | No |