Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.290 |
| A dimension MM | 160.000 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.190 |
| Construction Style | Reusable |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.440 |
| Hex size 1 MM | 62.0 |
| Hose cut off factor IN | 3.661 |
| Hose cut off factor MM | 93.000 |
| Inside diameter IN | 0.511 |
| Inside diameter MM | 13.000 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059982 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)