Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.610 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 24706N-106 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 21.000 |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060216 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)