Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.372 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.002 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 24706N-444 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H059H069H166 H169H229H366 H569 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| Drop dimension IN | 1.800 |
| Drop dimension MM | 45.72 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -4 |
| Inside diameter IN | 0.248 |
| Inside diameter MM | 6.299 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.810 |
| Reusable socket hex MM | 20.630 |
| Series | 247 N |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060247 |
