Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 24706N-466 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.6 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.200 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 21.000 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060261 |
