Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 24706N-486 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.9 |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.800 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 19.000 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060285 |
