Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.629 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Catalog Item | 24706N-605 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.230 |
| Hose cut off factor MM | 5.800 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.800 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060315 |
![Hose Fittings 24710N-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215506%2FID433158292731-0101_preview.jpg&w=1920&q=75)