Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 24706N-608 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.200 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.490 |
| Product length mm | 63.246 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060339 |
![Hose Fittings 24710N-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215509%2FID433158309736-0101_preview.jpg&w=1920&q=75)